IESNA:LM-63-2002
[TEST]P945774
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-840-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7152
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
721.5 749.8 802.1 861.3 912.9 958.5 994.6 1018.4 1027.4 1036.5
1073 1104.7 1151 1249.3 1390.2 1557.9 1726.3 1889.8 2034.5 2152.1
2282.4 2402.2 2525.4 2641.1 2744.3 2779 2720.2 2575.9 2195.8 1414.7
516.2 188 98.7 54.6 29.4 8.7 0
721.5 754.7 808.5 866.9 920.4 963.8 1001.4 1024 1033.5 1042.1
1074.5 1104.3 1146.9 1236.2 1372.9 1536.4 1699.2 1867.2 2014.2 2147.5
2270 2409 2525.8 2641.8 2749.6 2798.2 2764.3 2632.8 2280.9 1529.3
586.2 205.7 108.5 59.2 31.3 10.5 0
721.5 750.1 801 858.3 908.7 952.5 986.4 1008.6 1017.3 1021
1046.3 1080.2 1118.2 1189.8 1311.1 1464.5 1639.7 1816.4 1976.9 2108
2227.8 2361.9 2512.6 2661.4 2803.1 2917.3 2994.5 2990 2726.6 2007.8
932.9 304.4 156 87.4 41.1 13.6 0
721.5 746 792.7 845.8 891.8 931.7 964.1 983.7 992 994.6
1008.2 1044.4 1080.9 1123.5 1204.1 1320.9 1463.3 1623.1 1793.8 1967.8
2139.2 2317.8 2506.6 2714.6 2927.4 3094 3231.5 3375.8 3429.7 2986.2
1874.4 720.4 279.6 151.8 82.9 26.4 0
721.5 744.1 785.2 832.6 875.2 912.5 943.8 964.1 973.9 978.8
985.6 1009.3 1048.9 1081.7 1122.4 1192.4 1295.7 1423 1572.2 1748.2
1955 2188.6 2433.5 2717.6 2967.4 3214.1 3468.1 3776.3 4130.1 4208.8
3532.9 2172.8 931 419.3 205 80.3 0
721.5 739.2 773.1 812.7 852.6 889.9 921.6 945.7 959.6 969.8
977.7 992.8 1023.3 1062.1 1094.5 1132.2 1195.1 1287 1412.1 1554.5
1717.7 1899.6 2100.8 2332.9 2598.9 2925.2 3312.9 3779.3 4417.1 5017.3
4986.8 4001.2 2376.2 1016.1 352.3 79.1 0
721.5 738.8 771.6 812.3 850 886.5 918.5 943.4 958.5 969.4
977.3 992.4 1021 1059.1 1093 1129.9 1187.9 1271.2 1396.7 1527.8
1695.8 1861.2 2058.6 2285.1 2553.7 2880.7 3268.8 3738.2 4377.6 5015.1
5001.5 4031.7 2424.1 1044.8 360.2 81 0
721.5 735.8 762.9 796.5 831.9 866.6 900.5 928.3 947.6 962.2
976.9 996.2 1017.6 1038 1066.2 1105.8 1151.4 1208.6 1294.6 1414
1560.5 1733.5 1941.5 2196.9 2498.7 2847.9 3233 3654.2 4161.3 4619.1
4540.7 3630.1 2157.3 852.2 254.7 50.5 0
721.5 733.9 753.1 781 812.3 844.7 878.6 909.1 934.4 957
979.2 1003.3 1023.3 1040.2 1061.7 1087.3 1130.3 1192.8 1289.7 1427.2
1609.9 1840.1 2111 2412 2723.2 3050.3 3390.1 3754.4 4118 4232.9
3864.1 2750.4 1292.7 454.8 181.2 71.6 0
721.5 728.7 741.8 761.8 787.4 816.4 848.8 879 906.9 934.4
961.5 988.6 1011.6 1033.1 1055.3 1080.6 1119 1182.3 1289.7 1447.5
1665.7 1932.4 2225.5 2528.8 2840.8 3159.5 3493 3794 3926.6 3668.9
2834 1422.3 428.4 181.6 106.6 53.9 0
721.5 727.1 735.4 750.9 770.9 795.3 821.7 850 877.5 905.7
936.3 967.9 999.5 1027.1 1057.6 1093.4 1146.1 1231.3 1360.5 1544
1809.2 2120 2482.5 2856.2 3249.2 3577.7 3847.5 3935.3 3688.1 2958
1842.7 730.2 218.9 90.4 43.7 14.3 0
721.5 724.9 731.7 744.9 764.4 784.4 810.4 837.2 863.9 890.3
921.2 954.7 988.2 1018.8 1054.6 1094.5 1153.6 1234.3 1354.5 1527.8
1765.9 2068.8 2416.5 2771.5 3098.5 3349.8 3475.6 3398.4 3059.7 2327.6
1331.1 507.5 175.9 72 31.3 6.4 0
721.5 723.8 727.9 741.8 758.8 779.5 801.7 825.9 851.5 876
903.8 935.5 965.6 996.2 1028.9 1067.7 1115.2 1181.1 1267.4 1383.5
1550 1776.4 2047.3 2321.6 2551.4 2681 2659.9 2478.3 2149.8 1603.1
880.1 338.3 132.2 65.9 41.8 15.8 0
721.5 719.6 724.1 735.4 751.3 770.9 792.3 813.4 833.8 851.5
871.1 889.2 905.7 918.9 924.6 923.8 914.8 898.2 877.5 857.9
839.8 832.3 832.3 817.2 756.2 638.6 488.3 354.2 263.7 204.6
164.3 135.6 112.3 88.9 58.8 24.9 0
721.5 717.7 721.9 735.1 752.4 771.6 792.3 812.7 832.3 844.7
850.7 848.8 841.3 824.7 798.4 763.7 721.9 675.9 626.9 571.2
516.9 464.5 414.4 368.1 325.9 292.4 262.6 240.8 220 198.2
171.4 145.1 115.3 85.1 51.6 23.4 0
721.5 715.5 722.6 736.2 754.7 775.4 799.1 821 834.1 839.4
833 816.8 796.5 770.5 742.2 709.1 668 621.7 571.5 518.8
466.8 418.2 375.6 339.5 307.4 281.1 258.8 246 229.8 208.7
182.4 146.6 113.4 80.6 46.7 24.1 0
721.5 715.1 723 739.6 759.6 784 808.5 825.5 833.4 832.3
823.2 810 787.1 755.8 719.6 683.1 644.3 599.4 549.7 498.8
451.7 412.6 377.5 347.4 319.9 295.4 281.1 267.9 268.3 270.1
252.4 220.4 195.9 152.2 105.5 70.5 0
721.5 717 726.8 744.5 769.7 793.8 813.1 828.1 833 831.9
824.4 808.2 781 747.9 709.1 668.4 617.9 563.6 510.9 463.8
423.9 390.3 362.1 337.6 313.5 292 273.9 295.4 336.8 355.3
345.9 330.8 317.2 256.2 205.3 145.8 0
721.5 717.4 729.4 750.5 774.6 799.9 817.9 828.9 832.3 831.5
824.7 809.3 783.7 751.3 704.2 649.9 586.6 527.1 469.8 425.7
385 354.2 328.5 308.2 288.2 261.8 272.8 299.9 313.8 307.4
290.9 289.7 252.1 206.1 174.4 124 0
721.5 717.7 731.3 753.9 780.3 803.6 820.2 829.6 833.4 832.3
825.5 811.9 792 759.6 708.3 641.2 567 496.2 434.8 384.3
343.2 314.6 294.3 277.3 250.5 245.6 260 276.2 270.9 255.8
244.1 232.5 190.3 155.6 131.5 93.1 0
721.5 718.1 732.8 756.5 785.2 807.4 824.4 834.1 839 837.9
830 819.1 799.1 762.2 705.7 632.2 549.3 466.8 397.1 347.8
313.8 289.7 272 254.3 231.3 237.7 250.9 258.5 250.2 276.5
253.9 226.8 170.3 137.5 113.4 69.7 0
721.5 719.6 733.6 757.3 784 808.9 825.9 835.7 841.3 841.7
836 826.2 807 771.6 714 637.9 550.4 464.2 392.6 343.6
312 287.8 269.8 250.5 228.3 235.1 247.9 255.4 246.8 274.3
253.9 206.8 164.6 136 113 54.6 0
